Hub City 0220-74917 - W300 25/1 DI WR 1.250
Part #:0220-74917
Catalog #:W300 25/1 DI WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.31 | U: | 0.625 in |
| AE2: | 0.125 | M: | 1.88 |
| L: | 4.44 in | B: | 5.12 |
| C: | 6.59 in | T: | 1.25 |
| AE1: | 0.125 | AD: | 4.13 |
| J: | 2.63 in | Center Distance (in): | 2.626 in |
| P: | 1.88 in | Q: | 4.44 in |
| AG: | 4.38 | I: | 2.56 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Series: | Hub City-Worm Gear Reducer | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Assembly: | W300-DI | Service Factor: | 1 |
| Ratio Range: | 25:1 | Product Line: | Worm Gear Drive |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Series Code: | W300 | Output Shaft Assembly Code: | DI |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 865 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB |

