Hub City 0220-74918 - W300 30/1 DI WR 1.250
Part #:0220-74918
Catalog #:W300 30/1 DI WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.12 | D: | 1.31 |
| T: | 1.25 | AE2: | 0.125 |
| AE1: | 0.125 | L: | 4.44 in |
| J: | 2.63 in | U: | 0.625 in |
| Q: | 4.44 in | P: | 1.88 in |
| AD: | 4.13 | I: | 2.56 in |
| M: | 1.88 | Center Distance (in): | 2.626 in |
| C: | 6.59 in | AG: | 4.38 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Product Line: | Worm Gear Drive | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Assembly: | W300-DI |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | DI |
| Series: | Hub City-Worm Gear Reducer | Gear Type: | Worm |
| Series Code: | W300 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.94 | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 730 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798083018 | Weight: | 18.00 LB |

