Hub City 0220-74920 - W300 50/1 DI WR 1.250
Part #:0220-74920
Catalog #:W300 50/1 DI WR 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.44 in | M: | 1.88 |
| B: | 5.12 | I: | 2.56 in |
| Center Distance (in): | 2.626 in | D: | 1.31 |
| AE1: | 0.125 | AE2: | 0.125 |
| Q: | 4.44 in | P: | 1.88 in |
| J: | 2.63 in | AD: | 4.13 |
| C: | 6.59 in | T: | 1.25 |
| AG: | 4.38 | U: | 0.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.53 | Output Shaft Assembly Code: | DI |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Series Code: | W300 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Product Line: | Worm Gear Drive | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.50 in |
| Series: | Hub City-Worm Gear Reducer | Ratio Range: | 50:1 |
| Center Distance (in): | 2.63 | Assembly: | W300-DI |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 760 in/lbs |
General Specifications
| UPC: | 662798083032 | Weight: | 18.00 LB |

