Hub City 0220-74976 - W300 25/1 DI WR 1.000 (ALUMINUM)
Part #:0220-74976
Catalog #:W300 25/1 DI WR 1.000 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.59 in | I: | 2.56 in |
| B: | 5.12 | Center Distance (in): | 2.626 in |
| M: | 1.88 | Q: | 4.44 in |
| D: | 1.31 | L: | 4.44 in |
| U: | 0.625 in | AG: | 4.38 |
| P: | 1.88 in | AE2: | 0.125 |
| AD: | 4.13 | J: | 2.63 in |
| AE1: | 0.125 | T: | 1 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Assembly: | W300-DI |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Series: | Hub City-Worm Gear Reducer | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Series Code: | W300 |
| Input HP @ 1750 RPM: | 1.04 | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Product Line: | Worm Gear Drive | Input RPM: | 1,750 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | DI |
| Output Torque Rating (in-lb): | 865 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 15.00 LB |

