Hub City 0220-74980 - W300 60/1 DI WR 1.000 (ALUMINUM)
Part #:0220-74980
Catalog #:W300 60/1 DI WR 1.000 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.125 | T: | 1 |
| P: | 1.88 in | Q: | 4.44 in |
| Center Distance (in): | 2.626 in | M: | 1.88 |
| AD: | 4.13 | AE2: | 0.125 |
| D: | 1.31 | J: | 2.63 in |
| I: | 2.56 in | B: | 5.12 |
| L: | 4.44 in | C: | 6.59 in |
| U: | 0.625 in | AG: | 4.38 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | W300 |
| Series: | Hub City-Worm Gear Reducer | Center Distance (in): | 2.63 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | Worm Gear Drive | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 60:1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | DI | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.5 |
| Output Diameter (in): | 1.000 in | Assembly: | W300-DI |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 640 in/lbs |
General Specifications
| Weight: | 15.00 LB |

