Hub City 0220-74984 - W300 25/1 DI WR 1.125 (ALUMINUM)
Part #:0220-74984
Catalog #:W300 25/1 DI WR 1.125 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | D: | 1.31 |
| J: | 2.63 in | I: | 2.56 in |
| Q: | 4.44 in | AE1: | 0.125 |
| AE2: | 0.125 | C: | 6.59 in |
| M: | 1.88 | AD: | 4.13 |
| P: | 1.88 in | AG: | 4.38 |
| T: | 1.125 | L: | 4.44 in |
| Center Distance (in): | 2.626 in | B: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 25:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | W300 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | Worm Gear Drive |
| Ratio Range: | 25:1 | Assembly: | W300-DI |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | DI |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 865 in/lbs |
General Specifications
| Weight: | 15.00 LB |

