Hub City 0220-74985 - W300 30/1 DI WR 1.125 (ALUMINUM)
Part #:0220-74985
Catalog #:W300 30/1 DI WR 1.125 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.12 | Q: | 4.44 in |
| U: | 0.625 in | J: | 2.63 in |
| P: | 1.88 in | AE2: | 0.125 |
| AE1: | 0.125 | I: | 2.56 in |
| D: | 1.31 | C: | 6.59 in |
| T: | 1.125 | M: | 1.88 |
| L: | 4.44 in | AG: | 4.38 |
| Center Distance (in): | 2.626 in | AD: | 4.13 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | DI | Product Line: | Worm Gear Drive |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Assembly: | W300-DI | Series Code: | W300 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Series: | Hub City-Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.94 | Center Distance (in): | 2.63 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 730 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 15.00 LB |

