Hub City 0220-74990 - W300 15/1 DI WR 1.250 (ALUMINUM)
Part #:0220-74990
Catalog #:W300 15/1 DI WR 1.250 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.626 in | T: | 1.25 |
| AE1: | 0.125 | L: | 4.44 in |
| M: | 1.88 | AD: | 4.13 |
| D: | 1.31 | P: | 1.88 in |
| AG: | 4.38 | U: | 0.625 in |
| AE2: | 0.125 | Q: | 4.44 in |
| J: | 2.63 in | C: | 6.59 in |
| B: | 5.12 | I: | 2.56 in |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | Worm Gear Drive |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | DI | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Assembly: | W300-DI | Series Code: | W300 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.56 | Series: | Hub City-Worm Gear Reducer |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 710 in/lbs |
General Specifications
| Weight: | 15.00 LB |

