Hub City 0220-74991 - W300 20/1 DI WR 1.250 (ALUMINUM)
Part #:0220-74991
Catalog #:W300 20/1 DI WR 1.250 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.88 | AG: | 4.38 |
| B: | 5.12 | AE2: | 0.125 |
| U: | 0.625 in | D: | 1.31 |
| AD: | 4.13 | T: | 1.25 |
| J: | 2.63 in | AE1: | 0.125 |
| Center Distance (in): | 2.626 in | Q: | 4.44 in |
| I: | 2.56 in | C: | 6.59 in |
| P: | 1.88 in | L: | 4.44 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Input Style: | Solid Shaft | Assembly: | W300-DI |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 3.00 |
| Product Line: | Worm Gear Drive | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Series Code: | W300 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.33 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.63 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | DI | Gear Type: | Worm |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 870 in/lbs |
General Specifications
| Weight: | 15.00 LB |

