Hub City 0220-74995 - W300 50/1 DI WR 1.250 (ALUMINUM)
Part #:0220-74995
Catalog #:W300 50/1 DI WR 1.250 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.44 in | AE1: | 0.125 |
| T: | 1.25 | Center Distance (in): | 2.626 in |
| C: | 6.59 in | B: | 5.12 |
| AE2: | 0.125 | D: | 1.31 |
| I: | 2.56 in | Q: | 4.44 in |
| U: | 0.625 in | M: | 1.88 |
| AD: | 4.13 | AG: | 4.38 |
| J: | 2.63 in | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Assembly: | W300-DI |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 50:1 |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.53 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Shaft Assembly Code: | DI |
| Series Code: | W300 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | Worm Gear Drive | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 760 in/lbs |
General Specifications
| Weight: | 15.00 LB |

