How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.69 in | T: | 0.625 |
| J: | 2.25 in | K: | 1.125 in |
| Center Distance (in): | 1.334 in | F: | 1.625 |
| O: | 1.69 in | U: | 0.5 in |
| C: | 4.082 in | N: | 3.25 |
| L: | 3.82 in | TAP Depth: | 0.5 in |
| M: | 1.54 | D: | 1.562 |
| I: | 2.28 in | H-Tap size: | 1/4 - UNC in |
| G: | 0.812 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.707 |
| Center Distance (in): | 1.334 | Assembly: | 130-A |
| No. of Gear Reductions: | Single | Series: | HUB CITY - 130 |
| Output Shaft Assembly Code: | A | Output Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Series Code: | HUB CITY |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.5 in |
| Model Code: | 130 | Input Style: | Solid Shaft |
| Input Keyway: | 1/8 X 1.16 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 225 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 294 in/lbs |

