How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.562 | H-Tap size: | 1/4 - UNC in |
| I: | 2.28 in | U: | 0.5 in |
| O*: | 1.69 in | G: | 0.812 |
| L: | 3.82 in | C: | 4.082 in |
| Center Distance (in): | 1.334 in | TAP Depth: | 0.5 in |
| T: | 0.625 | M: | 1.54 |
| K: | 1.125 in | J: | 2.25 in |
| O: | 1.69 in | N: | 3.25 |
| F: | 1.625 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Key: | 3/16 X 1.38 | Ratio: | 50:1 |
| Center Distance (in): | 1.334 | Ratio Range: | 50:1 |
| Assembly: | 130-A | Output Shaft Assembly Code: | A |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Series Code: | HUB CITY |
| Input Diameter (in): | 0.5 in | Series: | HUB CITY - 130 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Model Code: | 130 |
| Input Keyway: | 1/8 X 1.16 in | Input HP @ 1750 RPM: | 0.273 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 225 lb |

