How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.28 in | D: | 1.562 |
| L: | 3.82 in | M: | 1.54 |
| C: | 4.082 in | K: | 1.125 in |
| F: | 1.625 | H-Tap size: | 1/4 - UNC in |
| Center Distance (in): | 1.334 in | U: | 0.5 in |
| O: | 1.69 in | TAP Depth: | 0.5 in |
| N: | 3.25 | G: | 0.812 |
| T: | 0.625 | J: | 2.25 in |
Technical Specifications
| Output Shaft Direction: | Left | Input Diameter (in): | 0.5 in |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | B | Input Style: | Solid Shaft |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.551 |
| Output Key: | 3/16 X 1.38 | Product Type: | Worm Speed Reducer |
| Series Code: | HUB CITY | Ratio: | 20:1 |
| Assembly: | 130-B | Input RPM: | 1,750 |
| Model Code: | 130 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/8 X 1.16 in |
| Center Distance (in): | 1.334 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Series: | HUB CITY - 130 |
| Overhung Load Rating (Output Shaft(lb)): | 225 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 295 in/lbs |

