How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.812 | L: | 3.82 in |
| N: | 3.25 | C: | 4.082 in |
| H-Tap size: | 1/4 - UNC in | M: | 1.54 |
| Center Distance (in): | 1.334 in | D: | 1.562 |
| I: | 2.28 in | TAP Depth: | 0.5 in |
| U: | 0.5 in | T: | 0.625 |
| K: | 1.125 in | F: | 1.625 |
| J: | 2.25 in | O: | 1.69 in |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Direction: | Left |
| Series Code: | HUB CITY | Model Code: | 130 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.423 | Output Key: | 3/16 X 1.38 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.5 in |
| Output Shaft Assembly Code: | B | Series: | HUB CITY - 130 |
| Input Keyway: | 1/8 X 1.16 in | Assembly: | 130-B |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.334 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 300 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 225 lb | Output Shaft: | Solid Shaft |

