How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 3.94 in |
| G: | 1 | T: | 0.625 |
| BD: | 6.5 | I: | 2.12 in |
| C: | 4.66 in | J: | 3.25 in |
| D: | 1.72 | AG: | 5.31 |
| F: | 2 | B: | 4 |
| BE: | 0.38 in | Center Distance (in): | 1.33 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.22 |
| Series Code: | Raider | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1399 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Output RPM: | 35 | Service Factor: | 1 |
| Model Code: | 133Q | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 256 in/lbs |

