How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | I: | 2.12 in |
| L: | 4.03 in | F: | 2 |
| AG: | 5.31 | Center Distance (in): | 1.33 in |
| C: | 4.66 in | J: | 3.25 in |
| U: | 0.5 in | B: | 4 |
| M: | 1.81 | T: | 0.625 |
| G: | 1 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.5 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.46 | Bore Code: | 10 |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1241 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Ratio Range: | 20:1 |
| Model Code: | 133UH | Ratio: | 20:1 |
| Input Keyway: | 1/8 X 1.38 in | Series Code: | Raider |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 270 in/lbs |

