How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | B: | 4 |
| U: | 0.5 in | C: | 4.66 in |
| F: | 2 | M: | 1.81 |
| J: | 3.25 in | G: | 1 |
| L: | 4.03 in | Center Distance (in): | 1.33 in |
| D: | 1.72 | I: | 2.12 in |
| AG: | 5.31 |
Technical Specifications
| Input Keyway: | 1/8 X 1.38 in | Ratio Range: | 30:1 |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.32 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.33 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 1399 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Model Code: | 133UH |
| Ratio: | 30:1 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 268 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |

