How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | M: | 1.81 |
| AG: | 5.31 | I: | 2.12 in |
| G: | 1 | F: | 2 |
| U: | 0.5 in | T: | 0.625 |
| C: | 4.66 in | D: | 1.72 |
| B: | 4 | Center Distance (in): | 1.33 in |
| L: | 4.03 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | Raider |
| Thrust Rating - output shaft: | 1399 | Output Key: | 3/16 X 1.50 |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 0.19 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 133UH |
| Output RPM: | 29.1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.38 in |
| Bore Code: | 10 | Center Distance (in): | 1.33 |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 240 in/lbs |

