How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.875 | T: | 0.625 |
| O*: | 1.69 in | N: | 3.25 |
| G: | 0.812 | BE: | 0.19 in |
| Center Distance (in): | 1.334 in | TAP Depth: | 0.5 in |
| F: | 1.625 | BF: | 0.41 |
| I: | 2.28 in | K: | 1.125 in |
| C: | 4.082 in | H-Tap size: | 1/4 - UNC in |
| O: | 1.69 in | D: | 1.562 |
| LQ: | 3.63 in | BD: | 6.5 |
| AK: | 4.5 | J: | 2.25 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.38 | Output Shaft Assembly Code: | A |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.334 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.423 |
| Series: | HUB CITY - 130 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Series Code: | HUB CITY |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Model Code: | 130 | Assembly: | 130-A |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 225 lb | Output Torque Rating (in-lb): | 300 in/lbs |
| Housing Material: | Cast Iron |

