How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.63 in | K: | 1.125 in |
| D: | 1.562 | I: | 2.28 in |
| H-Tap size: | 1/4 - UNC in | BD: | 6.5 |
| F: | 1.625 | AJ: | 5.875 |
| O: | 1.69 in | C: | 4.082 in |
| T: | 0.625 | J: | 2.25 in |
| N: | 3.25 | Center Distance (in): | 1.334 in |
| AK: | 4.5 | G: | 0.812 |
| BE: | 0.19 in | TAP Depth: | 0.5 in |
| BF: | 0.41 |
Technical Specifications
| Assembly: | 130-B | Series: | HUB CITY - 130 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | B | Series Code: | HUB CITY |
| Input HP @ 1750 RPM: | 0.907 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Model Code: | 130 |
| Output Key: | 3/16 X 1.38 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Left | Output Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Center Distance (in): | 1.334 |
| Ratio Range: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 225 lb |
| Output Torque Rating (in-lb): | 266 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

