How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | N: | 3.25 |
| BE: | 0.19 in | AJ: | 5.875 |
| K: | 1.125 in | LQ: | 3.63 in |
| T: | 0.625 | BF: | 0.41 |
| G: | 0.812 | Center Distance (in): | 1.334 in |
| F: | 1.625 | D: | 1.562 |
| TAP Depth: | 0.5 in | I: | 2.28 in |
| AK: | 4.5 | C: | 4.082 in |
| O: | 1.69 in | J: | 2.25 in |
| H-Tap size: | 1/4 - UNC in |
Technical Specifications
| Output Shaft Direction: | Left | Model Code: | 130 |
| Series: | HUB CITY - 130 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.334 |
| Input HP @ 1750 RPM: | 0.707 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | B | Output Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Assembly: | 130-B | Series Code: | HUB CITY |
| Output Key: | 3/16 X 1.38 | Output Torque Rating (in-lb): | 294 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 225 lb |

