How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.19 in | O: | 1.69 in |
| G: | 0.812 | AJ: | 5.875 |
| LQ: | 3.63 in | H-Tap size: | 1/4 - UNC in |
| D: | 1.562 | F: | 1.625 |
| Center Distance (in): | 1.334 in | C: | 4.082 in |
| AK: | 4.5 | BF: | 0.41 |
| K: | 1.125 in | BD: | 6.5 |
| I: | 2.28 in | TAP Depth: | 0.5 in |
| N: | 3.25 | T: | 0.625 |
| J: | 2.25 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | 130-B |
| Output Shaft Direction: | Left | Series Code: | HUB CITY |
| Output Shaft Assembly Code: | B | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.334 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.38 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.423 |
| Model Code: | 130 | Series: | HUB CITY - 130 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 225 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 300 in/lbs |
| Housing Material: | Cast Iron |

