How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/4 - UNC in | TAP Depth: | 0.5 in |
| BD: | 6.5 | D: | 1.562 |
| BE: | 0.19 in | LQ: | 3.63 in |
| G: | 0.812 | T: | 0.625 |
| F: | 1.625 | AJ: | 5.875 |
| I: | 2.28 in | N: | 3.25 |
| K: | 1.125 in | O: | 1.69 in |
| BF: | 0.41 | J: | 2.25 in |
| AK: | 4.5 | C: | 4.082 in |
| Center Distance (in): | 1.334 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Assembly: | 130-B | Output RPM: | 43.8 |
| Output Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 0.327 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | B | Series Code: | HUB CITY |
| Output Shaft Direction: | Left | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 130 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Output Key: | 3/16 X 1.38 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.334 | No. of Gear Reductions: | Single |
| Series: | HUB CITY - 130 | Output Torque Rating (in-lb): | 291 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 225 lb |
| Housing Material: | Cast Iron |

