How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.125 in | LQ: | 3.63 in |
| I: | 2.28 in | BE: | 0.19 in |
| N: | 3.25 | H-Tap size: | 1/4 - UNC in |
| F: | 1.625 | BF: | 0.41 |
| J: | 2.25 in | G: | 0.812 |
| TAP Depth: | 0.5 in | O: | 1.69 in |
| T: | 0.625 | BD: | 6.5 |
| AJ: | 5.875 | Center Distance (in): | 1.334 in |
| AK: | 4.5 | D: | 1.562 |
| C: | 4.082 in |
Technical Specifications
| Center Distance (in): | 1.334 | Gear Type: | Worm |
| Output RPM: | 350 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.38 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.625 | Model Code: | 130 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.4 | Output Shaft Direction: | Left |
| Output Shaft Assembly Code: | B | Series Code: | HUB CITY |
| Output Diameter (in): | 0.625 in | Series: | HUB CITY - 130 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Assembly: | 130-B | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 220 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 225 lb |
| Output Shaft: | Solid Shaft |

