How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.63 in | C: | 4.082 in |
| F: | 1.625 | N: | 3.25 |
| AK: | 4.5 | AJ: | 5.875 |
| O: | 1.69 in | D: | 1.562 |
| BF: | 0.41 | H-Tap size: | 1/4 - UNC in |
| Center Distance (in): | 1.334 in | TAP Depth: | 0.5 in |
| T: | 0.625 | BE: | 0.19 in |
| K: | 1.125 in | BD: | 6.5 |
| J: | 2.25 in | G: | 0.812 |
| I: | 2.28 in |
Technical Specifications
| Assembly: | 130-B | Output Diameter (in): | 0.625 in |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.334 | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Model Code: | 130 | Output Key: | 3/16 X 1.38 |
| Series: | HUB CITY - 130 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 0.273 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | B |
| Service Factor: | 1 | Series Code: | HUB CITY |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 225 lb |

