How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | A: | 2.82 |
| LQ: | 3.46 in | T: | 0.75 |
| AJ: | 3.75 | B: | 3.8 |
| BD: | 3.88 | J: | 3.25 in |
| BF: | 0.28 | BE: | 0.38 in |
| F: | 2 | TAP Depth: | 0.5 in |
| N: | 4 | Center Distance (in): | 1.333 in |
| O: | 2.16 in | AK: | 3 |
| H-Tap size: | 5/16 - 18 in | D: | 1.72 |
| C: | 4.66 in | G: | 1 |
| K: | 1.63 in |
Technical Specifications
| Series: | OE Series | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Ratio Range: | 60:1 |
| Motor Frame Size: | 48 | Product Type: | Right Angle |
| Output Diameter (in): | 0.750 in | Ratio: | 60:1 |
| Gear Type: | Worm | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.88 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.181 |
| Assembly: | UF-1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

