How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | O: | 2.16 in |
| LQ: | 3.46 in | C: | 4.66 in |
| BE: | 0.38 in | AK: | 3 |
| A: | 2.82 | N: | 4 |
| AJ: | 3.75 | TAP Depth: | 0.5 in |
| B: | 3.8 | BD: | 3.88 |
| I: | 2.61 in | T: | 0.75 |
| Center Distance (in): | 1.333 in | J: | 3.25 in |
| D: | 1.72 | F: | 2 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| BF: | 0.28 |
Technical Specifications
| Input Keyway (C Face): | 1/8 x 1/16 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Assembly: | UF-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.88 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Input Bore (C Face): | 0.5 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.333 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.181 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Motor Frame Size: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

