How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| K: | 1.63 in | O: | 2.16 in |
| T: | 0.75 | BD: | 5.88 |
| G: | 1 | LQ: | 3.46 in |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| BE: | 0.38 in | A: | 2.82 |
| I: | 2.61 in | AJ: | 5.88 |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.333 in |
| D: | 1.72 | F: | 2 |
| N: | 4 | C: | 4.66 in |
| J: | 3.25 in |
Technical Specifications
| Product Line: | OE Series | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series |
| Ratio: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Assembly: | UF-1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.88 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.733 | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

