How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | BF: | 0.41 |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| O: | 2.16 in | D: | 1.72 |
| F: | 2 | BD: | 5.88 |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| I: | 2.61 in | A: | 2.82 |
| LQ: | 3.46 in | AK: | 4.5 |
| G: | 1 | J: | 3.25 in |
| T: | 0.75 | N: | 4 |
| H-Tap size: | 5/16 - 18 in | B: | 3.8 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/16 X 1.88 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Assembly: | UF-1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.551 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.333 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 244 in/lbs |

