How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | C: | 4.66 in |
| I: | 2.61 in | B: | 3.8 |
| D: | 1.72 | O: | 2.16 in |
| G: | 1 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | K: | 1.63 in |
| BD: | 5.88 | A: | 2.82 |
| J: | 3.25 in | LQ: | 3.46 in |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | T: | 0.75 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| F: | 2 |
Technical Specifications
| Output Shaft: | Solid Shaft | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.88 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Assembly: | UF-1 |
| Output RPM: | 43.8 | Center Distance (in): | 1.333 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.26 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 247 in/lbs |

