How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | A: | 2.82 |
| AJ: | 5.88 | G: | 1 |
| BF: | 0.41 | T: | 0.75 |
| LQ: | 3.46 in | BE: | 0.38 in |
| C: | 4.66 in | J: | 3.25 in |
| F: | 2 | AK: | 4.5 |
| B: | 3.8 | BD: | 5.88 |
| D: | 1.72 | O: | 2.16 in |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| N: | 4 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Output RPM: | 350 | Assembly: | UF-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Input HP @ 1750 RPM: | 1.06 | Ratio Range: | 5:1 |
| Series: | OE Series | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.88 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

