How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BD: | 5.88 |
| BF: | 0.41 | I: | 2.61 in |
| TAP Depth: | 0.5 in | F: | 2 |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| A: | 2.82 | AK: | 4.5 |
| O: | 2.16 in | Center Distance (in): | 1.333 in |
| G: | 1 | J: | 3.25 in |
| LQ: | 3.46 in | BE: | 0.38 in |
| B: | 3.8 | T: | 0.75 |
| C: | 4.66 in | K: | 1.63 in |
| N: | 4 |
Technical Specifications
| Center Distance (in): | 1.333 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series: | OE Series |
| Input Style: | C-Face Quill | Assembly: | UF-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Key: | 3/16 X 1.88 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.211 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

