How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | C: | 4.66 in |
| BF: | 0.41 | LQ: | 3.46 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.16 in |
| Center Distance (in): | 1.333 in | BE: | 0.38 in |
| J: | 3.25 in | F: | 2 |
| D: | 1.72 | G: | 1 |
| A: | 2.82 | TAP Depth: | 0.5 in |
| T: | 0.75 | I: | 2.61 in |
| O*: | 1.94 in | AJ: | 5.88 |
| AK: | 4.5 | B: | 3.8 |
| BD: | 5.88 | N: | 4 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.437 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/16 X 1.88 | Assembly: | UF-2 |
| Ratio Range: | 20:1 | Series: | OE Series |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Output Diameter (in): | 0.750 in | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.333 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 248 in/lbs |

