How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | G: | 1 |
| AK: | 4.5 | TAP Depth: | 0.5 in |
| N: | 4 | Center Distance (in): | 1.333 in |
| I: | 2.61 in | B: | 3.8 |
| O: | 2.16 in | A: | 2.82 |
| C: | 4.66 in | BD: | 5.88 |
| F: | 2 | H-Tap size: | 5/16 - 18 in |
| O*: | 1.94 in | LQ: | 3.46 in |
| T: | 0.75 | J: | 3.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| K: | 1.63 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series | Center Distance (in): | 1.333 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.750 in |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.871 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Assembly: | UF-2 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.88 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 210 in/lbs |

