How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | AJ: | 3.75 |
| K: | 1.63 in | T: | 0.75 |
| TAP Depth: | 0.5 in | BE: | 0.38 in |
| B: | 3.8 | I: | 2.61 in |
| A: | 2.82 | O: | 2.16 in |
| G: | 1 | N: | 4 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| J: | 3.25 in | O*: | 1.94 in |
| C: | 4.66 in | BF: | 0.28 |
| AK: | 3 | F: | 2 |
| LQ: | 3.46 in | BD: | 3.88 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 1.333 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Ratio: | 30:1 | Output Key: | 3/16 X 1.88 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.5 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/8 x 1/16 | Assembly: | UF-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 48 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.328 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

