How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | D: | 1.72 |
| F: | 2 | A: | 2.82 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| B: | 3.8 | T: | 0.75 |
| K: | 1.63 in | N: | 4 |
| I: | 2.61 in | J: | 3.25 in |
| O*: | 1.94 in | AK: | 3 |
| Center Distance (in): | 1.333 in | TAP Depth: | 0.5 in |
| BD: | 3.88 | LQ: | 3.46 in |
| G: | 1 | C: | 4.66 in |
| BF: | 0.28 | O: | 2.16 in |
Technical Specifications
| Input Bore (C Face): | 0.5 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 48 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.88 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.328 |
| Input Style: | C-Face Quill | Assembly: | UF-2 |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.333 | Series: | OE Series |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

