How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | Center Distance (in): | 1.333 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.5 in |
| AK: | 4.5 | D: | 1.72 |
| T: | 0.75 | C: | 4.66 in |
| LQ: | 3.46 in | AJ: | 5.88 |
| O*: | 1.94 in | K: | 1.63 in |
| J: | 3.25 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| N: | 4 | G: | 1 |
| F: | 2 | A: | 2.82 |
| B: | 3.8 | O: | 2.16 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.733 |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/16 X 1.88 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | UF-2 |
| Product Line: | OE Series | Gear Type: | Worm |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.333 | Series: | OE Series |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

