How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | O: | 2.16 in |
| B: | 3.8 | LQ: | 3.46 in |
| F: | 2 | C: | 4.66 in |
| K: | 1.63 in | TAP Depth: | 0.5 in |
| BD: | 5.88 | D: | 1.72 |
| J: | 3.25 in | N: | 4 |
| A: | 2.82 | BE: | 0.38 in |
| I: | 2.61 in | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | AK: | 4.5 |
| BF: | 0.41 | O*: | 1.94 in |
| H-Tap size: | 5/16 - 18 in | G: | 1 |
Technical Specifications
| Output RPM: | 175 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 1.333 |
| Assembly: | UF-2 | Series Code: | OE |
| Ratio: | 10:1 | Output Key: | 3/16 X 1.88 |
| Series: | OE Series | Product Line: | OE Series |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.733 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 228 in/lbs |

