How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.46 in | C: | 4.66 in |
| O: | 2.16 in | BF: | 0.41 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| AK: | 4.5 | G: | 1 |
| T: | 0.75 | B: | 3.8 |
| BD: | 5.88 | D: | 1.72 |
| K: | 1.63 in | BE: | 0.38 in |
| N: | 4 | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | A: | 2.82 |
| J: | 3.25 in | TAP Depth: | 0.5 in |
| F: | 2 | O*: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | UF-2 |
| Input HP @ 1750 RPM: | 0.084 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 3/16 X 1.88 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.333 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Product Line: | OE Series |
| Ratio Range: | 100:1 To 250:1 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 143 in/lbs |

