How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 0.75 |
| Center Distance (in): | 1.333 in | F: | 2 |
| D: | 1.72 | A: | 2.82 |
| BF: | 0.41 | TAP Depth: | 0.5 in |
| O: | 2.16 in | AK: | 4.5 |
| J: | 3.25 in | B: | 3.8 |
| LQ: | 3.46 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | I: | 2.61 in |
| G: | 1 | O*: | 1.94 in |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 4.66 in | N: | 4 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 100:1 |
| Assembly: | UF-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.084 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.88 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Output RPM: | 17.5 |
| Ratio Range: | 100:1 To 250:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

