How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | B: | 3.8 |
| D: | 1.72 | K: | 1.63 in |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| C: | 4.66 in | N: | 4 |
| AJ: | 5.88 | LQ: | 3.46 in |
| BD: | 5.88 | BE: | 0.38 in |
| TAP Depth: | 0.5 in | T: | 0.75 |
| AK: | 4.5 | I: | 2.61 in |
| O: | 2.16 in | G: | 1 |
| A: | 2.82 | J: | 3.25 in |
| O*: | 1.94 in | F: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 0.551 | Service Factor: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.333 |
| Assembly: | UF-2 | Series: | OE Series |
| Product Line: | OE Series | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.88 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

