How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | G: | 1 |
| I: | 2.61 in | AK: | 4.5 |
| D: | 1.72 | N: | 4 |
| K: | 1.63 in | A: | 2.82 |
| O: | 2.16 in | AJ: | 5.88 |
| BE: | 0.38 in | C: | 4.66 in |
| O*: | 1.94 in | TAP Depth: | 0.5 in |
| T: | 0.75 | LQ: | 3.46 in |
| Center Distance (in): | 1.333 in | BF: | 0.41 |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| B: | 3.8 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Key: | 3/16 X 1.88 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Output RPM: | 117 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Assembly: | UF-2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.333 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.551 | Series: | OE Series |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

