How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | K: | 1.63 in |
| N: | 4 | G: | 1 |
| B: | 3.8 | F: | 2 |
| AJ: | 5.88 | D: | 1.72 |
| AK: | 4.5 | I: | 2.61 in |
| TAP Depth: | 0.5 in | O*: | 1.94 in |
| BE: | 0.38 in | LQ: | 3.46 in |
| T: | 0.75 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | BF: | 0.41 |
| Center Distance (in): | 1.333 in | J: | 3.25 in |
| BD: | 5.88 | A: | 2.82 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 1.333 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.88 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Assembly: | UF-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.375 | Output Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

