How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 3.46 in |
| TAP Depth: | 0.5 in | G: | 1 |
| D: | 1.72 | BF: | 0.41 |
| A: | 2.82 | C: | 4.66 in |
| F: | 2 | B: | 3.8 |
| O*: | 1.94 in | Center Distance (in): | 1.333 in |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | O: | 2.16 in |
| N: | 4 | T: | 0.75 |
| I: | 2.61 in | J: | 3.25 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.88 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Assembly: | UF-2 | Service Factor: | 1 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Series: | OE Series |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.375 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

