How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | AK: | 4.5 |
| TAP Depth: | 0.5 in | BF: | 0.41 |
| Center Distance (in): | 1.333 in | O: | 2.16 in |
| AJ: | 5.88 | BD: | 5.88 |
| B: | 3.8 | F: | 2 |
| D: | 1.72 | I: | 2.61 in |
| C: | 4.66 in | O*: | 1.94 in |
| K: | 1.63 in | N: | 4 |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| LQ: | 3.46 in | BE: | 0.38 in |
| G: | 1 | J: | 3.25 in |
Technical Specifications
| Series: | OE Series | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.88 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series |
| Output RPM: | 70 | Assembly: | UF-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 0.375 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.333 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 251 in/lbs |

