How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | C: | 4.66 in |
| K: | 1.63 in | BD: | 5.88 |
| B: | 3.8 | D: | 1.72 |
| Center Distance (in): | 1.333 in | T: | 0.75 |
| I: | 2.61 in | A: | 2.82 |
| G: | 1 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| J: | 3.25 in | O*: | 1.94 in |
| O: | 2.16 in | H-Tap size: | 5/16 - 18 in |
| LQ: | 3.46 in | AK: | 4.5 |
| TAP Depth: | 0.5 in | F: | 2 |
Technical Specifications
| Center Distance (in): | 1.333 | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.88 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Assembly: | UF-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.328 | Output Diameter (in): | 0.750 in |
| Motor Frame Size: | 56 | Ratio Range: | 30:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Series: | OE Series | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

