How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| G: | 1 | AK: | 4.5 |
| J: | 3.25 in | B: | 3.8 |
| I: | 2.61 in | C: | 4.66 in |
| O*: | 1.94 in | Center Distance (in): | 1.333 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 3.46 in | T: | 0.75 |
| A: | 2.82 | K: | 1.63 in |
| D: | 1.72 | O: | 2.16 in |
| AJ: | 5.88 | F: | 2 |
| TAP Depth: | 0.5 in | N: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Series Code: | OE |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.88 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 1.06 |
| Ratio: | 5:1 | Output Shaft: | Solid Shaft |
| Assembly: | UF-2 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 172 in/lbs |

