How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | K: | 1.63 in |
| J: | 3.25 in | B: | 3.8 |
| C: | 4.66 in | F: | 2 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | I: | 2.61 in |
| A: | 2.82 | O: | 2.16 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| LQ: | 3.46 in | O*: | 1.94 in |
| N: | 4 | G: | 1 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 1.72 | TAP Depth: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.211 |
| Product Line: | OE Series | Series Code: | OE |
| Output Diameter (in): | 0.750 in | Assembly: | UF-2 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.333 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Motor Frame Size: | 56 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Key: | 3/16 X 1.88 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 237 in/lbs |

