How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.46 in | N: | 4 |
| BE: | 0.38 in | F: | 2 |
| G: | 1 | B: | 3.8 |
| AK: | 4.5 | I: | 2.61 in |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| O: | 2.16 in | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 in | C: | 4.66 in |
| T: | 0.75 | K: | 1.63 in |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| A: | 2.82 | O*: | 1.94 in |
Technical Specifications
| Product Line: | OE Series | Assembly: | UF-2 |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 0.181 | Gear Type: | Worm |
| Series: | OE Series | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.88 |
| Overhung Load Rating (Output Shaft(lb)): | 490 lb | Output Torque Rating (in-lb): | 226 in/lbs |

