How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.94 in | O: | 2.16 in |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| F: | 2 | Center Distance (in): | 1.333 in |
| A: | 2.82 | BE: | 0.38 in |
| I: | 2.61 in | AK: | 4.5 |
| C: | 4.66 in | AJ: | 5.88 |
| TAP Depth: | 0.5 in | LQ: | 3.46 in |
| N: | 4 | G: | 1 |
| BF: | 0.41 | B: | 3.8 |
| D: | 1.72 | T: | 0.75 |
| J: | 3.25 in | K: | 1.63 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | UF-2 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.181 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.750 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OE Series | Motor Frame Size: | 56 |
| Output Key: | 3/16 X 1.88 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 226 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 490 lb |

